IESNA:LM-63-2002
[TEST]P941589
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-940-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16229
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2162.6 1994.2 1840.6 1697.6 1581 1530.9 1528.3 1554.6 1624.8 1774
2006.5 2278.4 2585.5 2922.4 3204.9 3460.2 3697.1 3959.4 4173.5 4403.3
4686.7 4873.6 5011.3 5188.5 5443 5958.8 6730 7701.2 8502.2 8396.1
6887.9 3693.6 1204.6 511.5 200 65.8 0
2162.6 2006.5 1853.8 1709 1592.4 1534.5 1535.3 1559.9 1629.2 1776.6
2004.7 2265.3 2573.2 2914.5 3197.9 3456.7 3688.3 3936.6 4160.3 4391
4669.2 4884.1 5032.4 5158.7 5421.9 5906.2 6639.7 7611.7 8468.9 8375.9
7018.7 3900.6 1385.3 532.5 223.7 79.8 0
2162.6 2011.7 1865.2 1726.6 1610.8 1545 1536.2 1552 1605.5 1718.7
1912.6 2173.2 2474.1 2796.1 3099.6 3372.5 3600.6 3809.4 4029.6 4280.5
4559.5 4860.4 5106.1 5296.5 5528.9 5922.9 6555.4 7508.2 8592.6 9027.7
8028.5 5212.2 2077.5 928.2 409.7 146.5 0
2162.6 2009.1 1875.7 1745.9 1632.7 1566.9 1547.6 1559 1595.9 1679.2
1836.3 2059.1 2324.9 2615.3 2913.6 3226 3523.4 3773.4 4008.5 4265.6
4577.9 4890.3 5174.5 5429.8 5726.3 6097.5 6676.5 7622.3 9062 10478.9
10453.4 7717.9 3929.6 1855.6 858 293.9 0
2162.6 2022.3 1901.2 1788.9 1686.2 1613.4 1586.2 1591.5 1619.6 1681
1792.4 1963.5 2192.5 2438.1 2696.9 3002.2 3357.6 3728.7 4056.8 4396.3
4724.4 5090.3 5476.3 5843 6253.6 6771.3 7500.3 8574.2 10289.4 12451.1
13227.5 10326.2 6709.8 3443.5 1491.5 464.1 0
2162.6 2020.5 1909.1 1796.8 1695.9 1619.6 1588.8 1595.9 1623.1 1682.7
1782.7 1949.4 2169.6 2411.8 2664.5 2962.8 3321.6 3698.8 4044.5 4399.8
4737.6 5102.6 5488.6 5875.5 6305.4 6839.7 7567.9 8627.7 10291.1 12404.6
13221.4 10481.5 6680.9 3390 1459 447.4 0
2162.6 2038.9 1938 1845 1757.3 1687.1 1651.1 1645 1671.3 1724.8
1810.8 1943.3 2111.7 2314.4 2565.3 2851.3 3223.3 3640.1 4095.4 4579.7
5066.6 5545.6 5997.4 6437 6902 7426.6 8018.8 8749.6 9686.6 10573.6
10030.5 7052 3022.4 962.4 347.4 85.1 0
2162.6 2061.7 1981.9 1913.5 1848.5 1791.5 1754.7 1737.1 1748.5 1795
1870.5 1968.7 2098.6 2279.3 2525.8 2838.2 3211.9 3641.8 4108.5 4584.1
5036.8 5469.3 5880.8 6277.3 6634.4 6945.8 7190.6 7328.4 7214.3 6351
4037.5 1412.5 554.5 318.5 157.9 54.4 0
2162.6 2093.3 2039.8 1994.2 1953.8 1914.3 1889.8 1881.9 1889.8 1920.5
1972.2 2045.9 2155.6 2324.1 2548.7 2833.8 3178.6 3568.1 3965.5 4353.3
4710.4 5064 5357 5616.7 5807.1 5901.8 5866.7 5590.4 4833.2 3255.8
1346.7 578.2 395.7 278.1 178.1 77.2 0
2162.6 2124 2098.6 2080.2 2062.6 2049.4 2046.8 2058.2 2081.9 2124.9
2181.9 2257.4 2360 2515.3 2714.5 2976.8 3299.6 3663.7 4045.4 4441.9
4844.6 5242.1 5610.5 5928.1 6179.9 6278.2 6087.8 5354.4 3796.2 1712.6
709.8 454.5 322 220.2 143.9 65.8 0
2162.6 2168.8 2172.3 2181.9 2192.5 2208.2 2231.9 2272.3 2327.6 2397.7
2488.1 2598.7 2752.2 2966.3 3246.1 3585.7 3969.9 4377 4799.9 5223.6
5643.9 6056.2 6444 6709.8 6761.6 6484.4 5748.3 4447.2 2573.2 964.2
498.3 344.8 238.6 147.4 87.7 31.6 0
2162.6 2181 2196.8 2223.2 2246 2273.2 2310 2354.8 2417.1 2492.5
2582.9 2700.4 2855.7 3060.1 3307.5 3596.2 3912.9 4244.5 4588.4 4925.3
5247.3 5566.7 5837.8 5992.2 5925.5 5557.9 4817.4 3674.3 2094.2 794
423.8 288.6 200 120.2 65.8 18.4 0
2162.6 2195.1 2227.5 2262.6 2301.2 2334.6 2380.2 2432 2486.4 2559.2
2639.9 2731.1 2849.6 2997.8 3170.7 3364.6 3576 3793.6 4016.4 4227
4424.4 4584.1 4666.5 4599.9 4329.6 3814.6 3103.1 2247.7 1276.5 586.1
357.1 252.7 179 116.7 69.3 23.7 0
2162.6 2211.8 2268.8 2327.6 2378.4 2417.9 2460.9 2494.3 2519.7 2544.3
2561.8 2575 2587.3 2593.4 2583.7 2540.8 2461.8 2366.2 2272.3 2134.5
1909.1 1620.4 1342.3 1110.7 921.2 771.2 654.5 563.2 486 420.2
353.6 295.7 240.4 179.9 114.9 42.1 0
2162.6 2236.3 2309.1 2380.2 2428.5 2460 2476.7 2482.9 2469.7 2446.9
2413.5 2364.4 2284.6 2181 2051.2 1907.3 1766.9 1632.7 1500.2 1366.9
1231.8 1108.9 1003.7 900.1 809.8 730.8 665 608 552.7 497.4
432.5 370.2 298.3 222.8 130.7 51.8 0
2162.6 2257.4 2348.6 2413.5 2453.9 2467.1 2459.2 2445.1 2412.7 2366.2
2289.8 2170.5 2033.7 1902.9 1802 1718.7 1625.7 1518.7 1409 1306.3
1223 1178.3 1113.3 1023.8 938.7 861.5 783.5 707.1 639.6 574.7
500.1 418.5 323.7 229 133.4 64 0
2162.6 2274.9 2372.3 2432.8 2454.8 2447.8 2434.6 2404.8 2351.3 2267.9
2157.4 2039.8 1933.6 1840.6 1752 1665.2 1573.1 1475.7 1390.6 1326.5
1307.2 1302 1257.2 1183.5 1103.7 1022.1 923.8 827.3 737.8 662.4
588.7 507.1 426.4 329 229.9 119.3 0
2162.6 2293.3 2393.4 2446.9 2451.3 2432.8 2409.2 2363.5 2281.1 2180.2
2089.8 2015.2 1935.4 1842.4 1738.9 1637.1 1530.9 1430.9 1338.8 1286.2
1268.6 1245.8 1218.6 1172.1 1091.4 1010.7 940.5 875.6 825.6 770.3
701 627.3 547.5 453.6 355.3 211.4 0
2162.6 2304.8 2403.9 2443.4 2439 2411.8 2374.9 2311.8 2217.9 2133.7
2074.9 2017.9 1946.8 1854.7 1742.4 1613.4 1486.2 1366 1260.7 1214.2
1165.1 1131.8 1092.3 1008.1 924.7 860.7 807.1 768.5 737.8 689.6
642.2 570.3 489.6 410.6 317.6 188.6 0
2162.6 2309.1 2413.5 2446.9 2432.8 2403.9 2357.4 2275.8 2184.6 2117
2067 2015.2 1948.6 1863.5 1745 1599.4 1438.8 1294.9 1183.5 1128.2
1066.8 1011.6 933.5 840.5 769.4 715 672 636.1 597.5 552.7
519.4 450.1 366.7 300 230.7 115.8 0
2162.6 2322.3 2420.6 2448.6 2433.7 2400.4 2343.4 2260.9 2169.6 2106.5
2059.1 2002.1 1939.8 1848.5 1731 1586.2 1421.3 1259 1137.9 1056.3
974.7 915.1 830.8 761.5 694.8 643.1 601.8 569.4 542.2 511.5
540.4 448.3 342.2 261.4 193.9 80.7 0
2162.6 2321.4 2422.3 2451.3 2435.5 2398.6 2347.7 2261.8 2167.9 2108.2
2059.1 2004.7 1944.2 1855.6 1740.6 1595 1429.2 1263.4 1134.4 1048.4
966.8 904.5 822.1 751 684.3 631.7 590.4 558.9 535.2 504.5
558 413.2 327.2 263.2 195.6 80.7 0
